IESNA:LM-63-2002
[TEST]P1056001
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S124R3DR-S1195D940-X4F0-XX-UDD-F-B
[LUMINAIRE]DEFINE 4, BLACK 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]4000K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1917
TILT=NONE
1 -1 1 37 5 1 1 0.3125 3.895833 0
1 1 41.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1371.7 1358.3 1354.2 1343.5 1327.4 1308.5 1285.7 1258.8 1230.5 1196.9
1160.6 1122.9 1081.2 1038.2 993.8 948.1 901 855.3 802.9 755.8
704.7 653.6 603.8 551.4 500.3 447.8 395.4 342.9 289.1 238
188.3 139.9 95.5 55.1 20.2 0 0
1371.7 1374.4 1365 1347.5 1323.3 1295.1 1258.8 1219.8 1176.7 1128.3
1079.9 1027.5 972.3 915.8 856.7 797.5 737 676.5 615.9 556.8
493.6 434.4 375.2 316 258.2 203.1 152 103.6 63.2 32.3
20.2 10.8 4 1.3 0 0 0
1371.7 1361 1342.1 1313.9 1274.9 1227.8 1175.4 1117.6 1054.4 985.8
915.8 841.9 767.9 691.2 615.9 543.3 469.3 399.4 330.8 264.9
205.8 150.6 99.5 53.8 26.9 21.5 14.8 9.4 5.4 2.7
1.3 1.3 0 0 0 0 0
1371.7 1362.3 1335.4 1296.4 1245.3 1184.8 1120.2 1044.9 964.2 879.5
794.8 708.7 621.3 540.6 458.6 380.6 306.6 236.7 176.2 119.7
69.9 30.9 22.9 17.5 13.4 8.1 5.4 2.7 1.3 1.3
1.3 1.3 0 0 0 0 0
1371.7 1363.7 1340.8 1297.8 1241.3 1175.4 1102.8 1023.4 937.4 845.9
754.5 661.7 572.9 486.8 403.5 324.1 251.5 185.6 127.8 75.3
32.3 24.2 18.8 13.4 9.4 5.4 4 1.3 1.3 1.3
0 0 0 0 0 0 0
